Latch Kit for One-Door Type 12 Encl., keylock CCW, 1 Point, Chrome
- Each kit includes a handle, latch, latch rods, adjustable rod guides and all hardware
- These kits are available with a key locking handle, a non-locking handle or a padlocking handle
- Two keys are furnished with keylocking handles
PRODUCT ATTRIBUTES
- Handle Type: Keylock
- Opens: Counterclockwise
- Color: Unpainted
- Finish: Brushed Chrome
- Material: Mild Steel
- Weight: 0.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Designed for field installation on most standard one-door Type 12 enclosures. These latch kits will not fit HOFFMAN disconnect, Concept or ProLine enclosures. The latch rods can be adjusted to maintain the proper gasket compression by relocating the pins in the rod guides. When the pin is removed, the latch rod can also be removed. All openings through the door are gasketed to assure a complete seal. Ends of latch rods have rollers for easier door closing.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS