Skip to main content

Please Select Your Country/Language Preferences

Clamping Nut Package, 1/4--20, Steel

  • Each package has 20 clamping nuts
Show More

Catalog #:

APS1420CN

Clamping Nut Package

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Use With: A72H2518FS, A72H3124FS, A72H3724FS
  • Thread: 1/4-20
  • Usage: Special Use
  • Color: Unpainted
  • Finish: Plated
  • Weight: 1.3 lb

ADDITIONAL PRODUCT DETAILS

Twenty clamping nuts with top-grip nut retainers. Clamping nuts fit into mounting channels that are used on inside walls of HOFFMAN enclosures. Clamping nuts are included with all HOFFMAN accessories that attach to mounting channels. These clamping nuts can be used for mounting other equipment (brackets, etc.) to the enclosure walls.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS