Skip to main content

Please Select Your Country/Language Preferences

Temperature Control Switch, 2.36x1.30x1.62, Lt Gray, Plastic, Open F

  • Bimetal temperature sensor
  • Plastic housing
  • Connections consist of tubular screw terminals for AWG 14 (.04 square inches)
  • Clip for 35mm DIN rail, EN 60715
Show More

Catalog #:

ATEMNOF

Temperature Control Switch

PRODUCT ATTRIBUTES

  • Height: 2.36 in / 60 mm
  • Width: 1.3 in / 33 mm
  • Depth: 1.62 in / 41 mm
  • Protection Rating: IP20
  • Material: Plastic
  • Finish: Smooth Matte
  • Color: Light Gray
  • Weight: 0.18 lb

ADDITIONAL PRODUCT DETAILS

These easy-to-install thermostats regulate and monitor air temperature in enclosures that contain heat-emitting equipment. Thermostats prolong heater and fan life expectancy by controlling operation time and increase electrical component working efficiency by exposing them to fewer environmental contaminants.

BULLETIN NUMBER

D85

Industry Standards

cURus; File No. E164102
UL94-VO
Protection Reating IEC IP20
CSA Certified, File Number 215952
CE

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.