Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Small Side Panel, 22.52x14.02x0.84, Galvanized, Steel

  • Side Panels can be added to provide additional panel space without affecting the type rating.
Show More

Catalog #:

AU2418SPG

Universal Free-Stand Side Panel

PRODUCT ATTRIBUTES

  • Height: 22.52 in / 572 mm
  • Width: 14.02 in / 356 mm
  • Depth: 0.84 in / 21 mm
  • Material: Mild Steel
  • Thickness: 12 ga / 2.66 mm
  • Color: Unpainted
  • Finish: Galvanized
  • Weight: 18 lb

ADDITIONAL PRODUCT DETAILS

Side Panels can be added to any two-bayed surfaces for additional panel space without effecting the type rating.

BULLETIN NUMBER

A35Y

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS