Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Barrier Panel, 72.00x17.64, White, Steel

  • Barrier Panel used to provide a Type 1 rated barrier between individual Universal Free-Stand Enclosures
  • Two-piece design mounts on the inside of the enclosure reducing a leak point, installation time and complexity
  • No additional hardware is required to install barrier once enclosures are bayed together
Show More

Catalog #:

AU7218BP

Universal Free-Stand Barrier Panel

PRODUCT ATTRIBUTES

  • Height: 72.01 in / 1829 mm
  • Width: 17.64 in / 448 mm
  • Depth: 0.07 in / 2 mm
  • Material: Mild Steel
  • Thickness: 14 ga / 1.98 mm
  • Finish: Powder Coated
  • Color: White
  • Weight: 26 lb

ADDITIONAL PRODUCT DETAILS

Barrier Panel provides a Type 1 rated barrier between individual Universal Free-Stand Enclosures. Two-piece design mounts on the inside of the enclosure reducing a leak point, installation time and complexity. No additional hardware is required to install barrier once enclosures are bayed together.

BULLETIN NUMBER

A35Y

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS