Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Flat End Plate, 72.13x18.11, Gray, Steel

  • Universal Free-Stand Flat End plate is used to seal open side(s) of nVent HOFFMAN Universal Free-Stand Enclosures.
  • The Flat End Plate provides a low profile cover and is Type 4, 12, 3R, and IP66 rated
  • Studs welded to the end plate eliminate bolt holes
  • Gasket and mounting hardware are furnished
Show More

Catalog #:

AU7218FEP

Universal Free-Stand Flat End Plate Mild Steel

PRODUCT ATTRIBUTES

  • Height: 72.13 in / 1832 mm
  • Width: 18.11 in / 460 mm
  • Depth: 0.29 in / 7 mm
  • Material: Mild Steel
  • Thickness: 14 ga / 1.98 mm
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Weight: 28.28 lb

ADDITIONAL PRODUCT DETAILS

Flat End plate is used to seal open side(s) of Universal Free-Stand Enclosures. The Flat End Plate provides a low profile cover and is Type 4, 12, 3R, and IP66 rated. Studs welded to the end plate eliminate bolt holes. Gasket and mounting hardware are furnished.

BULLETIN NUMBER

A35

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS