Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Filler Panel, 60.00x10.50, White, Steel

  • Filler Panels are installed between two panels to provide a flush surface to run conduit and mount components.
Show More

Catalog #:

AU72FP

Universal Free-Stand Filler Panel

PRODUCT ATTRIBUTES

  • Height: 60 in / 1524 mm
  • Width: 10.5 in / 267 mm
  • Depth: 0.84 in / 21 mm
  • Material: Mild Steel
  • Thickness: 12 ga / 2.66 mm
  • Finish: Powder Coated
  • Color: White
  • Weight: 26 lb

ADDITIONAL PRODUCT DETAILS

Filler panels are installed between two-bayed panels to provide a flush surface to run conduit and mount components.

BULLETIN NUMBER

A35Y

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS