Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Both Sides Open, 72.13x39.76x18.11, Gray, Steel

  • Seams are continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy-duty lifting eyes anchor into reinforced top
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Order panels separately
  • Data pocket is high-impact thermoplastic
  • Oil-resistant door gasket
  • Bonding provision on door
  • Mechanical interlock standard on each enclosure; parts required to connect interlock system between adjacent enclosures are provided
  • Note: Sequestr solutions are compatible with Universal Free-Stand enclosures; reference Sequestr spec sheets and installation instructions for more details
Show More

Catalog #:

AU72X4018BLP

Universal Free-Stand Enclosures Type 12, 3R, 4

PRODUCT ATTRIBUTES

  • Height: 72.13 in / 1832 mm
  • Width: 39.76 in / 1010 mm
  • Depth: 18.11 in / 460 mm
  • Protection Rating: NEMA Type 4; NEMA Type 12; NEMA Type 3R; IP66; IK10
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Body Thickness: 11 ga / 3.04 mm
  • Door Thickness: 12 ga / 2.66 mm
  • Cutout Type: Preferred
  • Painted Panel: A72PM40
  • Conductive Panel: A72PM40G
  • Panel Size: 60.00 x 33.75 in / 1524 x 857 mm
  • Weight: 296.94 lb

ADDITIONAL PRODUCT DETAILS

Universal Free-Stand Enclosure is designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end user safety or add additional panel space.

Primary enclosure (left side open), one- and two-door models with a preferred or universal disconnect cutout on the right flange to provide mounting for most disconnect operators. The doors are hinged on the left side to interact with disconnect device. The Primary door activates the furnished mechanical interlock which prevents bayed secondary doors from being opened first. The bayed doors can be closed in any order. The primary door has a defeater which requires a screwdriver to open.

Secondary enclosure (Both sides open, Right Side Open), one- and two-door models are used to expand solution and configure for required application. Two-door models have removable centerpost for improved panel loading. Interlock components are furnished with interlock connection rods shipped loose.

Mechanical Interlock System: the improved mechanical interlock is easy to install and superiorly secure. The latching systems captivate the door rod guides, adding security by maintaining three-point contact. The interlock is also easily modified for voltage separation or easily expanded up-to six doors.

Order panels separately.

BULLETIN NUMBER

A35

Industry Standards

UL 508A Listed; Type 4, 12, 3R; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 3R; File No. E61997
NEMA Type 4, 12, 3R
CSA File No. 42186: Type 4, 12, 3R
IEC 60529, IP66
IEC 62208, IK10 Impact Rating

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 72x40 1-Bay, White, Steel
Catalog #: A72PM40
  • Height: 60 in / 1524 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Stud, fits 72x40 1-Bay, Galvanized, Steel
Catalog #: A72PM40G
  • Height: 60 in / 1524 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
Universal Free-Stand Baying Gasket Kit, 72.13x18.11x0.13, Black, Rubber
Catalog #: AU7218FGK
  • Height: 72.126 in / 1832 mm
  • Width: 18.11 in / 460 mm
  • Depth: 0.13 in / 3 mm
    • Material: Rubber
Universal Free-Stand Formed End Plate, 72.13x18.11x2.50, Gray, Steel
Catalog #: AU7218EPT
  • Height: 72.126 in / 1832 mm
  • Width: 18.11 in / 460 mm
  • Depth: 2.5 in / 63.5 mm
    • Material: Mild Steel
Universal Free-Stand Flat End Plate, 72.13x18.11, Gray, Steel
Catalog #: AU7218FEP
  • Height: 72.126 in / 1832 mm
  • Width: 18.11 in / 460 mm
  • Depth: 0.29 in / 7.4 mm
    • Material: Mild Steel
Universal Free-Stand Barrier Panel, 72.00x17.64, White, Steel
Catalog #: AU7218BP
  • Height: 72.008 in / 1829 mm
  • Width: 17.638 in / 448 mm
  • Depth: 0.07 in / 1.8 mm
    • Material: Mild Steel
Universal Free-Stand Sliding False Floor, 5.98x39.45x17.52, Gray, Steel
Catalog #: AU4018SFF
  • Height: 5.9842 in / 152 mm
  • Width: 39.449 in / 1002 mm
  • Depth: 17.52 in / 445 mm
    • Material: Mild Steel
Universal Free-Stand Small Side Panel, 22.52x14.02x0.84, White, Steel
Catalog #: AU2418SP
  • Height: 22.52 in / 572 mm
  • Width: 14.016 in / 356 mm
  • Depth: 0.84 in / 21 mm
    • Material: Mild Steel
Universal Free-Stand Small Side Panel, 22.52x14.02x0.84, Galvanized, Steel
Catalog #: AU2418SPG
  • Height: 22.52 in / 572 mm
  • Width: 14.016 in / 356 mm
  • Depth: 0.84 in / 21 mm
    • Material: Mild Steel
Universal Free-Stand Full Side Panel, 60.00x14.02x0.84, White, Steel
Catalog #: AU7218SP
  • Height: 60 in / 1524 mm
  • Width: 14.016 in / 356 mm
  • Depth: 0.84 in / 21 mm
    • Material: Mild Steel
Universal Free-Stand Full Side Panel, 60.00x14.02x0.84, Galvanized, Steel
Catalog #: AU7218SPG
  • Height: 60 in / 1524 mm
  • Width: 14.016 in / 356 mm
  • Depth: 0.84 in / 21 mm
    • Material: Mild Steel
Universal Free-Stand Filler Panel, 60.00x10.50, White, Steel
Catalog #: AU72FP
  • Height: 60 in / 1524 mm
  • Width: 10.5 in / 267 mm
  • Depth: 0.84 in / 21 mm
    • Material: Mild Steel
Universal Free-Stand Filler Panel, 60.00x10.50, Galvanized, Steel
Catalog #: AU72FPG
  • Height: 60 in / 1524 mm
  • Width: 10.5 in / 267 mm
  • Depth: 0.84 in / 21 mm
    • Material: Mild Steel
Universal Free-Stand Panel Gliders, 17.00x3.37x1.03, Gray, Steel
Catalog #: AU18PGR
  • Height: 17 in / 432 mm
  • Width: 3.37 in / 85.6 mm
  • Depth: 1.03 in / 26.2 mm
    • Material: Mild Steel
Universal Free-Stand Operator Release Mechanism, 9.88x1.61, Gray, Steel
Catalog #: AUORMK
  • Height: 9.8819 in / 251 mm
  • Width: 1.6142 in / 41 mm
  • Depth: 1.96 in / 49.8 mm
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS