Skip to main content

Please Select Your Country/Language Preferences

Universal Free-Stand Operator Release Mechanism, 9.88x1.61, Gray, Steel

  • Operator Release Mechanism provides a connection between the primary door handle position and the disconnect device.
  • When the primary door handle is opened, the disconnect cannot be turned on
Show More

Catalog #:

AUORMK

Universal Free-Stand Operator Release Mechanism

PRODUCT ATTRIBUTES

  • Height: 9.88 in / 251 mm
  • Width: 1.61 in / 41 mm
  • Depth: 1.96 in / 50 mm
  • Material: Mild Steel
  • Thickness: 16 ga / 1.52 mm
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Weight: 1.2 lb

ADDITIONAL PRODUCT DETAILS

The Operator Release Mechanism provides a connection between the primary door handle orientation and the disconnect device. If the primary door handle is turned to the open position, the disconnect cannot be turned on. Must be used with an Operator Adapter for Preferred Cutouts (sold separately).

BULLETIN NUMBER

A35

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.