Compact Series 2 Support Arm Tube, 500x45x60mm, Anodized, Aluminum
- Hollow aluminum extrusion available in various lengths
- Connection components fastened to support arm with set screws
PRODUCT ATTRIBUTES
- Height: 19.68 in / 500 mm
- Width: 1.77 in / 45 mm
- Depth: 2.36 in / 60 mm
- Protection Rating: IP55
- Material: Aluminum
- Finish: Anodized
- Color: Unpainted
- Thickness: 0.31 in / 8 mm
- Length: 500 mm / 19.68 in
- External Dimensions: 1.77 x 2.36 in / 45 x 60 mm
- Inside Cross Section: 12.65 cm² / 1.96 in²
- Weight: 3.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
ADDITIONAL PRODUCT DETAILS
Compact Series 2 Tube provides structural integrity and acts as conduit for equipment wiring.
BULLETIN NUMBER
CS4
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS