Compact Series 4 Set-Up Joint, fits 80x80mm, Lt Gray, Steel
- Set screws and gasket are included
- Surface mounting fasteners are not provided
PRODUCT ATTRIBUTES
- Height: 3.15 in / 80 mm
- Width: 3.15 in / 80 mm
- Depth: 10.31 in / 262 mm
- Material: Mild Steel
- System: 80
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 0.47 in / 12 mm
- Weight: 28.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Compact Series 4 Set-Up Joint mounts suspension system to a horizontal surface. Arm can be rotated or turned 306 degrees. Includes access plate for easy wire installation. Pivot bearing is maintenance-free.
BULLETIN NUMBER
CS4
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS