CS480 Wall Joint, fits 48.3mm Tube, Brushed, SS304
- Joint can rotate 340 degrees with rotation stop
- Torque preset at factory
- Gasket and mounting hardware are included
- Surface mounting fasteners are not provided
PRODUCT ATTRIBUTES
- Height: 6.97 in / 177 mm
- Width: 5.08 in / 129 mm
- Depth: 5.89 in / 150 mm
- Protection Rating: IP66
- Material: Stainless Steel 304
- Color: Unpainted
- Finish: Brushed
- Weight: 16.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
CS480 Wall Joint with vertical socket and attaches to a wall or a vertical surface. Arm can be rotated or turned 340 degrees. Cover to facilitate wiring. Maintenance-free bearings.
BULLETIN NUMBER
CCR6
Industry Standards
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |