Skip to main content

Please Select Your Country/Language Preferences

Concept HMI Enclosure Blue Handle Type 4, 300x400x120mm, Light Gray, Mild Steel

  • Pre-drilled hole in top for pendant arm mounting
  • Pedestal mounting when enclosure is inverted
  • Integral aluminum handle extrusions have a comfort grip that extends the length of the profile; available in black or blue
  • Hinged rear corner-formed door has a single-point latch, seamless foam-in-place gasket and panel studs
  • Aluminum removable front plate is .125-in aluminum
  • Grounding stud on body; bonding provision on door
  • Simple easy-to-remove and install hinge pins with built-in captive clip
  • High-torque threadless studs and fasteners on door for mounting optional door panel
Show More

PRODUCT ATTRIBUTES

  • Height: 11.81 in / 300 mm
  • Width: 15.75 in / 400 mm
  • Depth: 4.72 in / 120 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
  • Material: Mild Steel
  • Front Opening: 260 mm / 10.24 in / 330 mm / 12.99 in
  • Front Plate: 411 mm / 16.19 in
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 15 lb

ADDITIONAL PRODUCT DETAILS

A traditional landscape-oriented HMI enclosure with handles made of light-gray steel, the Concept HMI Enclosure is unique among HMI enclosure systems when you need a range of customization options. This pendant- or pedestal-mounted system has many possible configurations and modifications, including a removable front plate that makes it easy to install HMI components, an optional door panel can be mounted in the hinged rear door and the ability to accommodate cutouts anywhere on the enclosure.

BULLETIN NUMBER

C2

Industry Standards

UL 508A Listed; Type 4, 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA Type 4, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
Thermoelectric Coolers Indoor/Outdoor; TEC; Peltier heating and cooling; MCLT; 21065; TE090624020; 21074; TE090624010; 21076; TE090624011; 20812; TE121048020; 21063; TE121548020; 21066; TE121024020; 21071; TE121048010; 21072; TE121024011; 21075; TE121024010; 21064; TE162048020; 21067; TE162024011; 21068; TE162024020; 21073; TE162048010; 21077; TE162024010; 24027; TE1601DC001; 24028; TE1602DC001; 27417; TE162048012; 27975; TE162024013; 28114; TE162024050; 28115; TE162048050; 29565; TE162024013CVR;
Thermoelectric Cooler TE12 24V with Shroud, 12.00x6.18x7.43, Lt Gray, Steel
Catalog #: TE121024010
  • Height: 12 in / 305 mm
  • Width: 6.18 in / 157 mm
  • Depth: 7.43 in / 189 mm
    • Nominal Capacity Btu/h: 321 Btu/h
    • Nominal Capacity Watts: 94 W
    • Nominal Voltage: 24 V
    • Voltage DC: 18 V
    • Max Current: 8.5 A
    • Operating Temperature: −40 to 131 °F / −40 to 55 °C
    • Protection Rating: NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65
    • Material: Mild Steel

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 550x600x180mm, Light Gray, Mild Steel
Catalog #: CP556018
  • Height: 21.85 in / 550 mm
  • Width: 23.62 in / 600 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 550x600x120mm, Light Gray, Mild Steel
Catalog #: CP556012
  • Height: 21.65 in / 550 mm
  • Width: 23.62 in / 600 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 520x550x180mm, Light Gray, Mild Steel
Catalog #: CP525518
  • Height: 20.47 in / 520 mm
  • Width: 21.65 in / 550 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 520x550x120mm, Light Gray, Mild Steel
Catalog #: CP525512
  • Height: 20.47 in / 520 mm
  • Width: 21.65 in / 550 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 480x600x180mm, Light Gray, Mild Steel
Catalog #: CP486018
  • Height: 18.9 in / 480 mm
  • Width: 23.62 in / 600 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 470x500x180mm, Light Gray, Mild Steel
Catalog #: CP475018
  • Height: 18.5 in / 470 mm
  • Width: 19.69 in / 500 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 470x500x120mm, Light Gray, Mild Steel
Catalog #: CP475012
  • Height: 18.5 in / 470 mm
  • Width: 19.69 in / 500 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 450x550x180mm, Light Gray, Mild Steel
Catalog #: CP455518
  • Height: 17.72 in / 450 mm
  • Width: 21.65 in / 550 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 450x550x120mm, Light Gray, Mild Steel
Catalog #: CP455512
  • Height: 17.72 in / 450 mm
  • Width: 21.65 in / 550 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 420x450x180mm, Light Gray, Mild Steel
Catalog #: CP424518
  • Height: 16.54 in / 420 mm
  • Width: 17.72 in / 450 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 420x450x120mm, Light Gray, Mild Steel
Catalog #: CP424512
  • Height: 16.54 in / 420 mm
  • Width: 17.72 in / 450 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 400x500x180mm, Light Gray, Mild Steel
Catalog #: CP405018
  • Height: 15.75 in / 400 mm
  • Width: 19.69 in / 500 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 400x500x120mm, Light Gray, Mild Steel
Catalog #: CP405012
  • Height: 15.75 in / 400 mm
  • Width: 19.69 in / 500 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 370x400x120mm, Light Gray, Mild Steel
Catalog #: CP374012
  • Height: 14.57 in / 370 mm
  • Width: 15.75 in / 400 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 350x450x180mm, Light Gray, Mild Steel
Catalog #: CP354518
  • Height: 13.78 in / 350 mm
  • Width: 17.72 in / 450 mm
  • Depth: 7.09 in / 180 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 350x450x120mm, Light Gray, Mild Steel
Catalog #: CP354512
  • Height: 13.78 in / 350 mm
  • Width: 17.72 in / 450 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 320x350x120mm, Light Gray, Mild Steel
Catalog #: CP323512
  • Height: 12.6 in / 320 mm
  • Width: 13.78 in / 350 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 300x400x120mm, Light Gray, Mild Steel
Catalog #: CP304012
  • Height: 11.81 in / 300 mm
  • Width: 15.75 in / 400 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept HMI Enclosure Black Handle Type 4, 250x350x120mm, Light Gray, Mild Steel
Catalog #: CP253512
  • Height: 9.84 in / 250 mm
  • Width: 13.78 in / 350 mm
  • Depth: 4.72 in / 120 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS