Water-Cooled Indoor/Outdoor GW100 AC CR43WC, 8500BTU 230V, Brushed, SS304
- Heat is removed from the system by means of the water cooling the refrigerant; no external air movers or condenser coils to get clogged
- Attractive industrial design with minimal use of visible fasteners
- R134a refrigerant
- Models for 115 and 230 VAC power input
- Operating temperature range from 50 F/10 C to 125 F/52 C
- Maximum water usage of 2 GPM at 90 F water intake temperature
- Reliable mechanical thermostat located behind the front panel of the unit
- Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Indoor Air Conditioner models also include: Electro-Mechanical Thermostat, Surge Suppressor, Robust reciprocating compressor
- Mounting hardware, gaskets and user manual furnished with the unit
PRODUCT ATTRIBUTES
- Height: 43.31 in / 1100 mm
- Width: 15.75 in / 400 mm
- Depth: 10.25 in / 260 mm
- Nominal Capacity Btu/h: 8500 Btu/h
- Nominal Capacity Watts: 2490 W
- Nominal Voltage: 230 V
- Voltage AC: 200 V
- Max Current: 6.5 A
- Operating Temperature: 50 – 131 °F / 10 – 55 °C
- Material: Stainless Steel 304
- Finish: Brushed #3
- Color: Unpainted
- Thickness: 16 ga / 1.52 mm
- Weight: 166 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The Water-Cooled Indoor/Outdoor Air Conditioners remove heat from the system by means of the water cooling the refrigerant. No external air movers or condenser coils required which could get clogged. They have an attractive design with minimal use of visible fasteners including easy-mount flanges for simple installation.
BULLETIN NUMBER
MCL
Industry Standards
Reconnu UR/cUR
Reconocimiento UR/cUR
UR/cUR
UL/cUL Listed; Type 4; 4X optional; File No. SA6453
UR/cUR Recognized
Homologué UR/cUR sur certains modèles, tableaux de données de références des performance
Reconocimiento URr/cUR en determinados modelos; consulte las tablas de datos de desempeño.
UR/cUR 认可精选型号,参考性能数据表。
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |