Skip to main content

Please Select Your Country/Language Preferences

Electric Heater, 115VAC 200W, 5.50x4.00x4.00 inch, Brushed, Aluminum

  • Thermostat range adjustable from 0 F to 100 F (-18 C to 38 C)
  • Four 10-32 x self-tapping screws are included with each heater
  • Ball bearing fan
  • Terminal strip with clamp connector that accepts both solid and stranded wire
Show More

PRODUCT ATTRIBUTES

  • Height: 5.5 in / 140 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
  • Nominal Capacity Watts: 200 W
  • Nominal Voltage: 115 V
  • Voltage AC: 100 V
  • Max Current: 1.89 A
  • Material: Aluminum
  • Color: Unpainted
  • Finish: Brushed
  • Thickness: 0.06 in / 1.5 mm
  • Weight: 1.9 lb

ADDITIONAL PRODUCT DETAILS

Protect mechanical, electrical and electronic equipment from low temperatures, condensation and corrosion with this thermostatically controlled, fan-driven heater that maintains a stable enclosure temperature. Fan draws cool air from the bottom of the enclosure and passes this air across the thermostat and heating element before being released into enclosure cavity. Heated air is discharged through the top of the heater unit.

These electric heaters are not designed for use in dusty, dirty, corrosive, or hazardous locations. Portions of the heater can get hot. Adequate protection must be taken to protect people from potential burns, and to protect other components from this heat. nVent recommends this heater only be installed in a totally-enclosed metal enclosure.

DO NOT INSTALL HEATERS ON WOOD PANELS. Heat sensitive components should not be placed near heater discharge area since this air can be quite warm. The clearance range defines the space that must be kept free of these components for proper and safe operation of the heater.

BULLETIN NUMBER

D85

Industry Standards

UL 508A Component Recognized; File No. E61997
CSA Certified, CSA File No. LR42186
CE

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 230VAC 800W, 7.50x4.25x4.38 inch, Brushed, Aluminum
Catalog #: DAH8002B
  • Height: 7.5 in / 191 mm
  • Width: 4.25 in / 108 mm
  • Depth: 4.38 in / 111 mm
    • Nominal Capacity Watts: 800 W
    • Nominal Voltage: 220 V
    • Voltage AC: 200 V
    • Max Current: 3.69 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 115VAC 800W, 7.50x4.25x4.38 inch, Brushed, Aluminum
Catalog #: DAH8001B
  • Height: 7.5 in / 191 mm
  • Width: 4.25 in / 108 mm
  • Depth: 4.38 in / 111 mm
    • Nominal Capacity Watts: 800 W
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 7.37 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 230VAC 400W, 7.50x4.25x4.38 inch, Brushed, Aluminum
Catalog #: DAH4002B
  • Height: 7.5 in / 191 mm
  • Width: 4.25 in / 108 mm
  • Depth: 4.38 in / 111 mm
    • Nominal Capacity Watts: 400 W
    • Nominal Voltage: 220 V
    • Voltage AC: 200 V
    • Max Current: 1.86 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 115VAC 400W, 7.50x4.25x4.38 inch, Brushed, Aluminum
Catalog #: DAH4001B
  • Height: 7.5 in / 191 mm
  • Width: 4.25 in / 108 mm
  • Depth: 4.38 in / 111 mm
    • Nominal Capacity Watts: 400 W
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 3.72 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 230VAC 200W, 5.50x4.00x4.00 inch, Brushed, Aluminum
Catalog #: DAH2002A
  • Height: 5.5 in / 140 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
    • Nominal Capacity Watts: 200 W
    • Nominal Voltage: 220 V
    • Voltage AC: 200 V
    • Max Current: 0.95 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 115VAC 200W, 5.50x4.00x4.00 inch, Brushed, Aluminum
Catalog #: DAH2001A
  • Height: 5.5 in / 140 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
    • Nominal Capacity Watts: 200 W
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 1.89 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 230VAC 1300W, 7.50x5.00x6.53 inch, Brushed, Aluminum
Catalog #: DAH13002C
  • Height: 7.5 in / 191 mm
  • Width: 5 in / 127 mm
  • Depth: 6.53 in / 166 mm
    • Nominal Capacity Watts: 1300 W
    • Nominal Voltage: 220 V
    • Voltage AC: 200 V
    • Max Current: 5.7 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 115VAC 1300W, 7.50x5.00x6.53 inch, Brushed, Aluminum
Catalog #: DAH13001C
  • Height: 7.5 in / 191 mm
  • Width: 5 in / 127 mm
  • Depth: 6.53 in / 166 mm
    • Nominal Capacity Watts: 1300 W
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 11.5 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 230VAC 100W, 5.50x4.00x4.00 inch, Brushed, Aluminum
Catalog #: DAH1002A
  • Height: 5.5 in / 140 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
    • Nominal Capacity Watts: 100 W
    • Nominal Voltage: 220 V
    • Voltage AC: 200 V
    • Max Current: 0.49 A
    • Material: Aluminum
HOFFMAN on Demand
Electric Heaters; D85; 26074; DAH13001C; 26075; DAH13002C 70530; DAH1001A; 70540; DAH1002A; 70550; DAH2001A; 70560; DAH2002A; 70570; DAH4001B; 70580; DAH4002B; 70590; DAH8001B; 70600; DAH8002B; 115V,50/60Hz,100W,0.9A; 230V,50/60Hz,100W,0.6A; 115V,50/60Hz,200W,1.7A; 230V,50/60Hz,200W,0.9A; 115V,50/60Hz,400W,3.3A; 230V,50/60Hz,400W,1.7A; 115V,50/60Hz,800W,6.5A; 230V,50/60Hz,800W,3.3A; 1300W HEATER 115V; 1300W HEATER 230V
Electric Heater, 115VAC 100W, 5.50x4.00x4.00 inch, Brushed, Aluminum
Catalog #: DAH1001A
  • Height: 5.5 in / 140 mm
  • Width: 4 in / 102 mm
  • Depth: 4 in / 102 mm
    • Nominal Capacity Watts: 100 W
    • Nominal Voltage: 115 V
    • Voltage AC: 100 V
    • Max Current: 0.98 A
    • Material: Aluminum