Touch-Safe Heater, 110/120 AC/DC 20W, Black, Plastic
- Heating element PTC resistor - temperature limiting
- Double Insulated Protection
- Mounting clip for 35mm DIN rail, EN 60 715
- Vertical mount
- UL 94 V-0 Plastic Housing
PRODUCT ATTRIBUTES
- Height: 3.9 in / 99 mm
- Width: 1.5 in / 38 mm
- Depth: 3 in / 76 mm
- Nominal Capacity Watts: 20 W
- Nominal Voltage: 115 V
- Voltage AC: 110 V
- Max Current: 4.5 A
- Material: Plastic
- Color: Black
- Finish: Smooth Matte
- Weight: 0.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Protect electronic, mechanical equipment from low temperatures, condensation, and corrosion with this heater, which will maintain stable enclosure temperatures by using natural convection resulting in current circulation of warm air.
BULLETIN NUMBER
D85
Industry Standards
cURus Component Recognized; File No. E150057
IP 20
CE
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |