Semiconductor Heater, 110/120V AC/DC 30W, Black Anodized, Aluminum
- PTC (Positive Temperature Coefficient) heating element
- Mounting clip for 35-mm DIN rails EN 50022
PRODUCT ATTRIBUTES
- Height: 3.93 in / 100 mm
- Width: 1.98 in / 50 mm
- Depth: 1 in / 25 mm
- Nominal Capacity Watts: 30 W
- Nominal Voltage: 115 V
- Voltage AC: 110 V
- Max Current: 1.2 A
- Material: Aluminum
- Color: Black
- Finish: Anodized
- Weight: 0.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Protect electronic, pneumatic, hydraulic and mechanical equipment from low temperatures, condensation and corrosion with this heater, which maintains a stable enclosure temperature.
BULLETIN NUMBER
D85
Industry Standards
cURus Component Recognized; File No. E150057
IEC IP54
CE
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS