Hazardous Location Heater, 400W 230v , Aluminum
- 50W, 80W, 200W, 300W, 400W and 600W models available
- Provides freeze protection down to -76 F / -60 C
- Conductive and Convection heating types available
- 50W and 80W models can be mounted directly to manifolds, measuring or analyzing instruments, control valves, and similar equipment
- 200W, 300W, 400W, 600W models are finned heaters that heat the area by transferring the heat from the heater to surrounding air, creating a convection current
- Two thermostat options available with a 50 F / 10 C or 68 F / 20 C set point
PRODUCT ATTRIBUTES
- Height: 8.9 in / 226 mm
- Width: 9 in / 229 mm
- Depth: 2.4 in / 61 mm
- Nominal Capacity Watts: 400 W
- Nominal Voltage: 220 V
- Voltage AC: 207 V
- Material: Aluminum
- Finish: Anodized
- Color: Black
- Weight: 10.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Designed for hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.
BULLETIN NUMBER
D85H
Industry Standards
ATEX, IECEx
II2G Ex d IIC T3 / II2 D Ex Td A21 IP65 T200 C
NEC CSA us
Class I, Div 1 Groups A, B, C, D / Class II Div 1 Groups E, F, G
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS