Skip to main content

Please Select Your Country/Language Preferences

Gland Plate, Type 12, 16 Gauge, fits 17.00x5.00, Gray, Steel

  • Maintains UL/NEMA Type 12 if properly installed in an nVent HOFFMAN enclosure
Show More

Catalog #:

DLGP618

Gland Plate, Type 12, 16 Gauge

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 2.9 lb

ADDITIONAL PRODUCT DETAILS

Gland plate, Type 12, 16 Gauge provides a removable cable egress and entry plate while maintaining enclosure rating of UL Type 12. Easily installed by cutting a rectangular opening in the enclosure and tightening the wing nuts.

BULLETIN NUMBER

GP1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS