Gasket Kit, .38x1.00-in., EPDM
- Positioned inside enclosure door providing a sealing barrier between the housing and door of an enclosure
- EPDM gasket kits are ideal to replace damaged or worn enclosure gasket
- Silicon gasket provides a secure sealing to protect against water and dust ingress in extreme temperatures
- Silicone gaskets can be used to upgrade current gasket for harsh applications or ideal to replace current silicone gasket
- Strip gasket is field-installable with included sealant and instructions
- Gaskets available in .63-in. (16-mm) wide for Wall-Mount Enclosures
- Gaskets available in 1.00-in. (25-mm) wide for Free-Stand and Floor-Mount Enclosures
- Each kit includes a 20-ft. (6m) roll of strip gasket
PRODUCT ATTRIBUTES
- Thickness: 10 mm / 0.375 in
- Width: 1 mm / 25 mm
- Length: 20 ft.
- Color: Black
- Finish: Smooth Matte
- Material: EPDM
- Weight: 2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Gasket kits are ideal to replace damaged or worn foam-in-place or strip enclosure gaskets. Available in either EPDM or silicone material, these gasket kits allows replacement of current gasket as well as provides a solution to upgrade enclosure gasket for harsh applications. Kits offered with different sized gaskets is suitable to be used on either Wall-Mount or Free-Stand/Floor-Mount Enclosures.
BULLETIN NUMBER
A80
Industry Standards
UL 508A Component Recognized; Type 4, 4x, 12; File No. E61997
cUL Component Recognized per CSA C22.2 No 94; File No. E61997
Suitable for field installation for door, cover and gland plate sealing on HOFFMAN enclosure models rated Types 4, 4X and 12.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS