InterSafe Data Interface for USB, 10-ft. Cable, Duplex, SS Type 304
- Steel and Stainless Steel doors are welded and ground
- Back plate is aluminum
- All standard configurations include a GFCI or standard duplex receptacle with a 5-A circuit breaker for added safety
- Door gasket (between the door and plate assemblies) and plate gasket (between the plate assembly and the enclosure) together provide a tight seal
- Template provided for accurate enclosure cutout dimensions
- Quarter-turn latch with screwdriver slot and padlock hasp on all steel and stainless steel door models for convenience and security
- Quarter-turn latch with screwdriver slot on polycarbonate models
PRODUCT ATTRIBUTES
- Material: Stainless Steel 304
- Finish: Brushed
- Color: Unpainted
- Thickness: 16 ga / 1.5 mm
- Configuration: - 120 VAC duplex receptacle - USB Type A - USB Type A - 5-amp circuit breaker
- Primary Connector Termination: USB Type A - 10-ft. cable with female USB Type B connector
- Secondary Connector Termination: USB Type A - 10-ft. cable with female USB Type B connector
- Supports Devices Sold By: Computer peripherals
- Weight: 115 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
InterSafe Data Interface Port allows programming access to devices inside without opening the enclosure door, reducing the risk of exposing to energized components. Many configurations are standard and ready-to-use to meet various applications and programming requirements.
BULLETIN NUMBER
A70E
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS