Power Cord for PaneLite Enclosure Light, LED, 60 inch, Black
- Plugs directly into a connection socket on switch end of the light
- Power Cord is optional as terminal blocks are provided with each light for hard-wired connection
PRODUCT ATTRIBUTES
- Length: 60 in.
- Color: Black
- Finish: Smooth Matte
- Material: Copper; Plastic
- Thickness: 18 ga / 1 mm
- Weight: 0.42 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Power Cord for PaneLite Enclosure Light connects lights to a standard North American wall socket. LF120VCORD is for Fluorescent Light (up to five lights can be daisy chained together using one power cord). LED24VCORD is for 24VDC LED light and includes a transformer to convert 100-240 VAC power supply (capable of powering only one LED light).
BULLETIN NUMBER
A80LT
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS