Rack-Angle Mounted Drawer, 19in, 1U
- 19-inch rack mounted, securing to the front surface of rack angles (sold separately); mounting hardware supplied
- Integral box contains the drawer and protects surrounding internal equipment
- Drawer extends 13 inches (330 mm) on ball bearing slides
- Front includes handle and key lock
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits Rack Width: 19 in. in
- Rack Units: 1
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 17.46 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Rack-Angle Mounted Drawer is for 19-inch rack-angle mounting to the front surface of the rack angles. Integral box contains the drawer and protects surrounding internal equipment. It extends 13 inches (330 mm) on ball bearing slides. Front includes handle and key lock. Mounting hardware is included.
BULLETIN NUMBER
P20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS