Skip to main content

Please Select Your Country/Language Preferences

Syspend 281-Max Tube 1000mm, 3.54x2.76x39.37, Anodized, Aluminum

  • Set screws are provided with system couplings, not the tubes
  • Tubes 750 mm and longer include drilling template to assist with drilling and tapping the holes when the tube is cut to length
Show More

Catalog #:

S2MT1000

Syspend 281-Max Tube

PRODUCT ATTRIBUTES

  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 39.37 in / 1000 mm
  • Material: Aluminum
  • Color: Unpainted
  • Finish: Anodized
  • Thickness: 0.24 in / 6 mm
  • Weight: 11.3 lb

ADDITIONAL PRODUCT DETAILS

Syspend 281-Max tubes provide structural integrity and act as conduit for equipment wiring. Tubes attach to system components with 6 set screws on each end of the tube. Set screws allow for easy adjustment and leveling of the system. Set screws are provided with thread sealer providing secure connections.

BULLETIN NUMBER

CS4

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 750mm, 3.54x2.76x29.53, Anodized, Aluminum
Catalog #: S2MT750
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 29.53 in / 750 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 500mm, 3.54x2.76x19.68, Anodized, Aluminum
Catalog #: S2MT500
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 19.68 in / 500 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 250mm, 3.54x2.76x9.84, Anodized, Aluminum
Catalog #: S2MT250
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 9.84 in / 250 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 2000mm, 3.54x2.76x78.74, Anodized, Aluminum
Catalog #: S2MT2000
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 78.74 in / 2000 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 1750mm, 3.54x2.76x68.90, Anodized, Aluminum
Catalog #: S2MT1750
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 68.9 in / 1750 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 1500mm, 3.54x2.76x59.05, Anodized, Aluminum
Catalog #: S2MT1500
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 59.05 in / 1500 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 1250mm, 3.54x2.76x49.21, Anodized, Aluminum
Catalog #: S2MT1250
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 49.21 in / 1250 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Syspend 281-Max Tube 1000mm, 3.54x2.76x39.37, Anodized, Aluminum
Catalog #: S2MT1000
  • Height: 3.54 in / 90 mm
  • Width: 2.76 in / 70 mm
  • Depth: 39.37 in / 1000 mm
    • Product Family: Syspend 281-Max
    • Material: Aluminum

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS