ClimaGuard Air-to-Air Heat Exchanger Outdoor, X33 28w/F 48v
- Unique counterflow aluminum core for high efficiency and high performance heat transfer
- Engineered for temperature extremes, corrosive environments and wind driven rain
- Models for 24 VDC, 48 VDC, 115 VAC and 230 VAC power supplies
- Variable speed blowers standard on DC powered units for quiet running
- Filterless design for low maintenance and easy cleaning
- Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Surface or recessed mount capable
- Every unit functionally tested before shipping
- Mounting hardware, gaskets and user manual furnished with the unit
PRODUCT ATTRIBUTES
- Height: 33 in / 838 mm
- Width: 15.7 in / 399 mm
- Depth: 8.1 in / 206 mm
- Capacity Watts Per °C: 50 W
- Capacity Watts Per °F: 28 W
- Nominal Voltage: 48 V
- Voltage DC: 48 V
- Max Current: 1.8 A
- Operating Temperature: −4 to 149 °F / −20 to 65 °C
- Max Watts Per °F: 28 W
- Max Watts Per °C: 50 W
- Protection Rating: NEMA Type 4
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 18 ga / 1.21 mm
- Weight: 52 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
nVent Hoffman’s ClimaGuard Outdoor Heat Exchangers offer reliable closed-loop cooling while sealing out harsh environments including temperature extremes, dirt, dust, corrosive elements and wind-driven rain. This robust heat exchanger features a double-crimped and dip-sealed core, allowing efficient thermal transfer while ensuring maximum protection against leaks. With ClimaGuard Outdoor Heat Exchangers providing a tight seal against air and water infiltration, units can be simply surface- or recess-mounted to an enclosure with no loss of enclosure integrity.
BULLETIN NUMBER
MCLHE
Industry Standards
Reconnu UR/cUR
Reconocimiento UR/cUR
UR/cUR
UL/cUL Listed; Type 12, 4; 4X optional; File No. SA7402
UR/cUR Recognized
Compatible Telcordia GR-487
Compatible con Telcordia GR-487
UR/cUR 认可精选型号,参考性能数据表。
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |