ClimaGuard Air-to-Water Heat Exchanger Indoor, 2200w 115v
- Filterless, refrigerant-less design
- NEMA power cord connection standard
- Copper pipe and aluminum fins heat exchanger core
- Air movers with thermal protection
- Regulating mechanical thermostat set at 35 C (95 F), differential of 4 C (7 F)
- Solenoid water valve
PRODUCT ATTRIBUTES
- Height: 36.41 in / 925 mm
- Width: 15.75 in / 400 mm
- Depth: 8.07 in / 205 mm
- Capacity Btu/h @ Δt 25°C: 7506 Btu/h
- Capacity Watts @ Δt 25°C: 2200 W
- Nominal Voltage: 115 V
- Voltage AC: 100 V
- Max Current: 0.8 A
- Operating Temperature: 50 – 122 °F / 10 – 50 °C
- Btu/h @ Δt 25 C: 7506 Btu/h
- Watts @ Δt 25°C: 2200 W
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 18 ga / 1.21 mm
- Weight: 52 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Air-to-Water Indoor Heat Exchanger removes heat from an enclosure by flowing enclosure hot air across a water-cooled exchanger core. Inside cabinet temperatures can range from 10-50 C (50-122 F) while ambient operating temperatures can range from 10-70 C (50-158 F). Includes a condensation recovery system and condensation discharge pipe. These units require an available cooled water source.
BULLETIN NUMBER
MCLHE
Industry Standards
UL/cUL Listed; Type 12; File No. SA33866
CE
EAC (230V models only)
IP55/IP54 (reference item technical data)
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS