Skip to main content

Please Select Your Country/Language Preferences

WaterShed Freestand 3-Pt Latch Type 4X, 74x75x24, Brushed, SS304

  • Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by cover edges
  • Hinged side of cover has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Three-point latching operated by PowerGlide Type 316L padlocking stainless steel handles
  • Seamless foam-in-place one-piece gasket provides oil-tight and dust-tight seal against contaminants
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Panel studs fit optional NEMA style panels
  • Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs and stainless steel floor stands
  • Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for mounting hole
Show More

Catalog #:

WS747524SS

WaterShed Stainless Steel Freestand 3 Pt Latch Type 4X

PRODUCT ATTRIBUTES

  • Height: 74 in / 1880 mm
  • Width: 75 in / 1905 mm
  • Depth: 24 in / 610 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Panel: A72P72
  • Conductive Panel: A72P72G
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 12 ga / 2.78 mm
  • Weight: 760 lb

ADDITIONAL PRODUCT DETAILS

The HOFFMAN WaterShed stainless steel Freestand enclosure, with its unique design and Type 4X rating, is a perfect fit for mounting electrical or high-tech electronic equipment in a variety of indoor and outdoor settings. Its unique features are specifically designed for use in sanitary washdown production environments like food, beverage, or pharmaceutical processing. However, these same features also are useful in petrochemical plants, pulp and paper facilities and waste-water treatment plants.

A x B x C are nominal dimensions.

Purchase panels separately.

BULLETIN NUMBER

WS2

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NSF 169
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051; G280626G051; G280646G051; G280416G060; G280426G060; G280446G060; G280616G060; G280626G060; G280646G060; G280416G100; G280426G100; G280446G100; G280616G100; G280626G100; G280646G100; G280416G101; G280426G101; G280446G101; G280616G101; G280626G101; G280646
SpectraCool Indoor G28, 4000BTU 115V, Brushed, SS304
Catalog #: G280416G051
  • Height: 28.59 in / 726 mm
  • Width: 17.01 in / 432 mm
  • Depth: 11.18 in / 284 mm
    • Material: Stainless Steel 304
    • Nominal Voltage: 115 V
    • Nominal Capacity Watts: 1172 W
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Max Current: 11.4 A
    • Remote Access Control: No
    • Product Family: SpectraCool

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS