Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth; no holes or knockouts
- Heavy steel back stiffeners maintain flatness and increase rigidity
- Heavy-duty lifting eyes anchored into reinforced top
- Overlapping, gasketed openings on two-door centerposts
- At two-door openings, gasketed overlapping doors eliminate need for centerposts
- Three-point latches operated by padlocking handle
- Concealed, easy-to-remove hinges
- Mechanical interlock standard on each enclosure with right-hand door serving as master door; doors can be closed in any order
- Large data pocket is high-impact thermoplastic
- Oil-resistant door gasket
- Panel mounting studs
- Bonding provision on doors
- Provisions for mounting fluorescent lights
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA, File No. 42186, Type 12
IEC 60529, IP55
Specifications
Specifications
- Color
- Gray
- Color Code
- ANSI 61
- Finish
- Powder Coated
- Interior Color
- Gray
- Thickness
- 11 ga
- Thickness
- 3.04 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Large Panel Quantity
|
Large Panel Size
|
Large Panel Size
|
Small Panel Quantity
|
Small Panel Size
|
Small Panel Size
|
Door Quantity
|
Lifting Eye Quantity
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A86M3EG | 86.12 in | 2187 mm | 112 in | 2845 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 1 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 3 | 4 |
A86M3E20G | 86.12 in | 2187 mm | 112 in | 2845 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 1 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 3 | 4 |
A86M4EG | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 4 | 8 | |||
A86M4E20G | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 4 | 8 | |||
A86M5EG | 86.12 in | 2187 mm | 187 in | 4750 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 5 | 8 |
A86M5E20G | 86.12 in | 2187 mm | 187 in | 4750 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 5 | 8 |
A86M3ELPG | 86.12 in | 2187 mm | 112 in | 2845 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 3 | 4 | ||||||
A86M3E20LPG | 86.12 in | 2187 mm | 112 in | 2845 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 3 | 4 | ||||||
A86M4ELPG | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 4 | 8 | ||||||
A86M4E20LPG | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 4 | 8 | ||||||
A86M5ELPG | 86.12 in | 2187 mm | 187 in | 4750 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 5 | 8 | ||||||
A86M5E20LPG | 86.12 in | 2187 mm | 187 in | 4750 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 5 | 8 |
Specifications
- Color
- Gray
- Color Code
- ANSI 61
- Finish
- Powder Coated
- Interior Color
- White
- Thickness
- 11 ga
- Thickness
- 3.04 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Large Panel Quantity
|
Large Panel Size
|
Large Panel Size
|
Small Panel Quantity
|
Small Panel Size
|
Small Panel Size
|
Door Quantity
|
Lifting Eye Quantity
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A86M3ELP | 86.12 in | 2187 mm | 112 in | 2845 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 3 | 4 | ||||||
A86M3E20LP | 86.12 in | 2187 mm | 112 in | 2845 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 3 | 4 | ||||||
A86M4ELP | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 4 | 8 | ||||||
A86M4E20LP | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 4 | 8 | ||||||
A86M5ELP | 86.12 in | 2187 mm | 187 in | 4750 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 5 | 8 | ||||||
A86M5E20LP | 86.12 in | 2187 mm | 187 in | 4750 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 5 | 8 | ||||||
A86M3E | 86.12 in | 2187 mm | 112 in | 2845 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 1 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 3 | 4 |
A86M3E20 | 86.12 in | 2187 mm | 112 in | 2845 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 1 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 3 | 4 |
A86M4E | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 4 | 8 | |||
A86M4E20 | 86.12 in | 2187 mm | 149.19 in | 3789 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 4 | 8 | |||
A86M5E | 86.12 in | 2187 mm | 187 in | 4750 mm | 14.12 in | 359 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 5 | 8 |
A86M5E20 | 86.12 in | 2187 mm | 187 in | 4750 mm | 20.12 in | 511 mm | NEMA Type 12; IP55 | Mild Steel | 2 | 78.00 x 70.00 in | 1981 x 1778 mm | 1 | 78.00 x 34.00 in | 1981 x 864 mm | 5 | 8 |
Order panels separately.