Design, modify and assemble faster, while improving control panel safety. nVent HOFFMAN offers standard or universally rated Free-Standing enclosures
- Solutions that meet and exceed your needs, from local availability to fast assembly and improved safety
- Safety and protection is paramount in these enclosures with appealing design and easy to add features and accessories
- Reduce design and installation time lowering overall project costs
- Meets ratings of NEMA and UL
Subcategories
Products | 1 results (17 items)
FS66S Free-Stand Single and Dual Access Type 4X
FS66S is used in harsh environments for components such as motor starters, drives, contactors and PLCs.
Catalog Number
Item Name
Add to Quote action
FS66S Freestand Dual Access 3Pt Latch 4X 12g, 1879x1018x515mm, Brushed, SS304
FS66S Freestand Dual Access 3Pt Latch 4X 12g, 1879x1018x515mm, Brushed, SS316
FS66S Freestand Dual Access 3Pt Latch 4X 12g, 1879x618x515mm, Brushed, SS304
FS66S Freestand Dual Access 3Pt Latch 4X 12g, 1879x618x515mm, Brushed, SS316
FS66S Freestand Dual Access 3Pt Latch 4X 12g, 2078x1218x815mm, Brushed, SS304
FS66S Freestand Dual Access 3Pt Latch 4X 14g, 2078x1216x812mm, Brushed, SS304
FS66S Freestand Dual Access 3Pt Latch 4X 14g, 2078x1216x813mm, Brushed, SS316
FS66S Freestand Dual Access 3Pt Latch 4X 14g, 2078x816x812mm, Brushed, SS304
FS66S Freestand Dual Access 3Pt Latch 4X 14g, 2078x816x812mm, Brushed, SS316
FS66S Freestand Single Access 3Pt Latch 4X 12g, 1879x1018x485mm, Brushed, SS304
FS66S Freestand Single Access 3Pt Latch 4X 12g, 1879x1018x485mm, Brushed, SS316
FS66S Freestand Single Access 3Pt Latch 4X 12g, 1879x618x485mm, Brushed, SS304
FS66S Freestand Single Access 3Pt Latch 4X 12g, 1879x618x485mm, Brushed, SS316
FS66S Freestand Single Access 3Pt Latch 4X 14g, 2078x1216x784mm, Brushed, SS304
FS66S Freestand Single Access 3Pt Latch 4X 14g, 2078x1216x784mm, Brushed, SS316
FS66S Freestand Single Access 3Pt Latch 4X 14g, 2078x816x783mm, Brushed, SS304
FS66S Freestand Single Access 3Pt Latch 4X 14g, 2078x816x783mm, Brushed, SS316