Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Freestanding enclosure with quarter turn latching
- Seams continuously welded and ground smooth
- Flange trough collar on all four sides of door openings
- Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
- Black die-cast quarter-turn latches with slotted insert provided on three sides of door
- Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
- Heavy-duty Type 316L stainless steel lifting eyes
- Internal accessory mounting channels welded horizontally to sides at top, bottom and center
- High-impact plastic Data Pocket kit, attached with pressure-sensitive adhesive, is included with enclosure
- Bonding provision on door; grounding stud on body
- Accessory mounting channel provided in enclosure top
Industry Standards
UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX
Specifications
Specifications
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 14 ga
- Thickness
- 1.98 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel
|
Conductive Panel
|
Panel Size
|
Panel Size
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
A72HS2418SSLPQT | 72.06 in | 1830 mm | 24.06 in | 611 mm | 18.06 in | 459 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P24F1 | A72P24F1G | 60.00 x 20.00 in | 1524 x 508 mm |
A72HS3024SSLPQT | 72.06 in | 1830 mm | 30.06 in | 764 mm | 24.06 in | 611 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P30F1 | A72P30F1G | 60.00 x 26.00 in | 1525 x 661 mm |
A72HS3624SSLPQT | 72.06 in | 1830 mm | 36.06 in | 916 mm | 24.06 in | 611 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66 | Stainless Steel 304 | A72P36F1 | A72P36F1G | 60.00 x 32.00 in | 1524 x 813 mm |
Enclosures have 12 gauge backs