Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- Body stiffeners for added strength
- Removable centerpost permits easy panel installation
- Panel supports
- Return flange around three sides of door and along top of enclosure opening channels away liquids and contaminants
- Stainless steel door clamps on three sides of each door assure water-tight seal
- Heavy gauge continuous hinge with stainless steel hinge pin
- Hasp and staple for padlock
- Data pocket is high-impact thermoplastic
- 12-in. floor stands welded to enclosure
- Heavy-duty lifting eyes
- Oil-resistant door gasket
- Collar studs provided for mounting optional panels
- Grounding stud on body
- Bonding provision on door
- Provision for mounting fluorescent light
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA/EEMAC Type 3, Type 4, 12, 13
CSA, File No. LR42186, Type 4, 12
IEC 60529, IP66
Specifications
Specifications
- Color
- Gray
- Color Code
- ANSI 61
- Finish
- Powder Coated
- Thickness
- 12 ga
- Thickness
- 2.66 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Panel
|
Conductive Panel
|
Panel Size
|
Panel Size
|
Body Stiffener
|
Body Stiffener
|
Clamp Quantity
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A62H48CLP | 62.06 in | 1576 mm | 48.06 in | 1221 mm | 10.06 in | 256 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66 | A60P48 | A60P48G | 15.00 in | 381 mm | 15 in | 381 mm | 16 |
A62H60DLP | 62.06 in | 1576 mm | 60.06 in | 1526 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66 | A60P60 | A60P60G | 21.00 in | 533 mm | 21 in | 533 mm | 16 |
A74H60DULP | 74.06 in | 1881 mm | 60.06 in | 1526 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66 | A72P60 | A72P60G | 21.00 in | 533 mm | 21 in | 533 mm | 18 |
A74H72DULP | 74.06 in | 1881 mm | 72.06 in | 1830 mm | 12.06 in | 306 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66 | A72P72 | A72P72G | 24.00 in | 610 mm | 24 in | 610 mm | 18 |
A74H72JULP | 74.06 in | 1881 mm | 72.06 in | 1830 mm | 24.06 in | 611 mm | NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66 | A72P72 | A72P72G | 24.00 in | 610 mm | 24 in | 610 mm | 18 |
Order panels separately.