Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Heat is removed from the system by means of the water cooling the refrigerant; no external air movers or condenser coils to get clogged
- Attractive industrial design with minimal use of visible fasteners
- R134a refrigerant
- Models for 115 and 230 VAC power input
- Operating temperature range from 50 F/10 C to 125 F/52 C
- Maximum water usage of 2 GPM at 90 F water intake temperature
- Reliable mechanical thermostat located behind the front panel of the unit
- Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Indoor Air Conditioner models also include: Electro-Mechanical Thermostat, Surge Suppressor, Robust reciprocating compressor
- Mounting hardware, gaskets and user manual furnished with the unit
Industry Standards
UL/cUL Listed; Type 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Specifications
Specifications
- Finish
- Powder Coated
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 16 ga
- Thickness
- 1.52 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Nominal Capacity Btu/h
|
Nominal Capacity Watts
|
Nominal Voltage
|
Voltage AC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Protection Rating
|
Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CR430816GW010 | 43.31 in | 1100 mm | 15.75 in | 400 mm | 10.25 in | 260 mm | 8500 Btu/h | 2490 W | 115 V | 100 V | 13 A | 50 – 131 °F | 10 – 55 °C | NEMA Type 12 | Mild Steel |
CR430826GW010 | 43.31 in | 1100 mm | 15.75 in | 400 mm | 10.25 in | 260 mm | 8500 Btu/h | 2490 W | 230 V | 200 V | 6.5 A | 50 – 131 °F | 10 – 55 °C | Mild Steel |
Specifications
- Finish
- Brushed #3
- Color
- Unpainted
- Thickness
- 18 ga
- Thickness
- 1.21 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Nominal Capacity Btu/h
|
Nominal Capacity Watts
|
Nominal Voltage
|
Voltage AC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CR430826GW004 | 43.31 in | 1100 mm | 15.75 in | 400 mm | 10.25 in | 260 mm | 8500 Btu/h | 2490 W | 230 V | 200 V | 6.5 A | 50 – 131 °F | 10 – 55 °C | Stainless Steel 304 |
Specifications
- Finish
- Brushed #3
- Color
- Unpainted
- Thickness
- 16 ga
- Thickness
- 1.52 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Nominal Capacity Btu/h
|
Nominal Capacity Watts
|
Nominal Voltage
|
Voltage AC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CR430826GW006 | 43.31 in | 1100 mm | 15.75 in | 400 mm | 10.25 in | 260 mm | 8500 Btu/h | 2490 W | 230 V | 200 V | 6.5 A | 50 – 131 °F | 10 – 55 °C | Stainless Steel 304 |
CR430826GW008 | 43.31 in | 1100 mm | 15.75 in | 400 mm | 10.25 in | 260 mm | 8500 Btu/h | 2490 W | 230 V | 200 V | 6.5 A | 50 – 131 °F | 10 – 55 °C | Stainless Steel 304 |
CR430826GW100 | 43.31 in | 1100 mm | 15.75 in | 400 mm | 10.25 in | 260 mm | 8500 Btu/h | 2490 W | 230 V | 200 V | 6.5 A | 50 – 131 °F | 10 – 55 °C | Stainless Steel 304 |