Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
- Seams continuously welded and ground smooth
- Smooth Type 304 stainless steel lift-off bullet-style hinges
- Hinges are shielded by cover edges
- Hinged side of cover has provisions to allow direct flushing of hinge area
- 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
- 170-degree door opening
- Door edges are sloped 20 degrees at top and bottom edges to facilitate runoff
- Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
- Three-point latching operated by PowerGlide Type 316L padlocking stainless steel handles
- Seamless foam-in-place one-piece gasket provides oil-tight and dust-tight seal against contaminants
- Bonding provision on doors; grounding studs on body
- Accessory mounting channel provided in enclosure top
- Panel studs fit optional NEMA style panels
- Mounting holes in bottom of enclosure for direct mounting or for optional sanitary legs and stainless steel floor stands
- Furnished hardware kit consists of panel mounting nuts, grounding hardware and hole seals for mounting hole
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997
NSF 169
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Specifications
Specifications
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 12 ga
- Thickness
- 2.78 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Panel
|
Conductive Panel
|
---|---|---|---|---|---|---|---|---|---|---|
WS747524SS | 74 in | 1880 mm | 75 in | 1905 mm | 24 in | 610 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A72P72 | A72P72G |
WS625112SS | 62 in | 1575 mm | 51 in | 1295 mm | 12 in | 305 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A60P48 | A60P48G |
WS625118SS | 62 in | 1575 mm | 51 in | 1295 mm | 18 in | 457 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A60P48 | A60P48G |
WS626312SS | 62 in | 1575 mm | 63 in | 1600 mm | 12 in | 305 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A60P60 | A60P60G |
WS626318SS | 62 in | 1575 mm | 63 in | 1600 mm | 18 in | 457 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A60P60 | A60P60G |
WS746312SS | 74 in | 1880 mm | 63 in | 1600 mm | 12 in | 305 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A72P60 | A72P60G |
WS746318SS | 74 in | 1880 mm | 63 in | 1600 mm | 18 in | 457 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A72P60 | A72P60G |
WS747512SS | 74 in | 1880 mm | 75 in | 1905 mm | 12 in | 305 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A72P72 | A72P72G |
WS747518SS | 74 in | 1880 mm | 75 in | 1905 mm | 18 in | 457 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | A72P72 | A72P72G |
A x B x C are nominal dimensions.
Purchase panels separately.