Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Solenoids are rated for continuous duty and will stand up under heavy industrial use
- Packaged complete with a solenoid assembly, mounting bracket and instructions for field installation
- Door handles and latching mechanisms are not included
- Installation: Interlock mounts on bracket attached to door bar on inside of enclosure door.
Industry Standards
UL Component Recognized
CSA Certified
Specifications
These electrical interlocks will fit the following enclosures, but modifications are required. Consult the factory for more information. 1. Two-Door Enclosures for Flange-Mounted Disconnects, Type 12 2. Heavy Duty Free-Stand Enclosures for Flange-Mounted Disconnects, Type 12 3. Modular Enclosures for Flange-Mounted Disconnects, Type 12 4. Multi-Door Enclosures, Type 12
The interlocks also fit in most HOFFMAN custom enclosures and boxes which have doors or covers hinged similar to doors or covers on the preceding enclosures.