Seismic Rack Panel Kit, fits 72.00x36.00, Lt Gray, Steel
- Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure
- Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures
- Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel
- Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards
- Available with or without vertical cable management for copper and fiber networking cables
- Kit includes one Seismic Rack Panel and two Seismic Panel Supports with hardware
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Rack Units: 32
- Fits Enclosure: 72 x 36 in / 1834 x 918 mm
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 120 lb
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
Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure. Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures. Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel. Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards. Available with or without vertical cable management for copper and fiber networking cables. Kit includes one Seismic Rack Panel and two Seismic Panel Supports with hardware.
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS